??
Download CAD models
CAD model selection
BALLUFF BNI TCP-952-000-E029
HELP_VARIABLE
Company
Balluff
Description
Switches
Bill of material
BALLUFF BNI TCP-952-000-E029
VERF
Availability
Available
BC
Order code
BNI0067
TC
Artikelbezeichnung
BNI TCP-952-000-E029
PX
Product view
50037_00
TECH
Tech. Details
Tech. Detail
ICON
W
Gewicht
0.875 Kg
TRAFFIC
Customs number
85176200
DESCRIPT
Description
Principle of operation = Active splitter, Dimension = 50 x 76.5 x 135 mm, Mounting part = DIN rail mount, Housing material = Steel, coated, Interface = Ethernet TCP/IP 10Base-T/100Base-TX, Operating voltage Ub = 12...48 VDC, Connection slots = 8x RJ45-Female, 8-pin, Ambient temperature = -20...60 °C, IP rating = IP30
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions